SKF Energy efficient tapered roller bearings

E2 TRB
SKF Energy efficient tapered roller bearing
SKF has developed a new tapered roller bearing design which opens up the potential to reduce friction by 30% and more. Thus SKF offers customers a new option for reaching their goals in a sustainable, energy efficient and profitable way.
Benefits of energy efficient tapered roller bearings are:
  • Friction is reduced by 30% and more - this results in lower energy consumption of the bearings
  • Lower bearing temperatures improve lubrication conditions
  • Lower weight allows for less inertia and reduces the risk of skidding and smearing
  • Lower friction allows for operation at much higher speeds
  • Interchangeable with standard tapered roller bearings
SKF logo