SKF Universal Joint Bearings

SKF Universal joint bearing
Combining the ideal bearing, seal and grease, SKF universal joint bearings provide improved reliability and reduced environment impact for major truck and trailer manufacturers.

SKF Universal Joint Bearings in commercial vehicles offer two essential advantages: The concept is both cost saving and extremely environmentally friendly. With regard to costs, freedom from maintenance means that approx. 60 inspection intervals can be saved over the entire service life of one million kilometers. Moreover, relubrication and corresponding cleaning efforts at workshops are a thing of the past. This also applies to downtimes necessitated by the regreasing of the propeller shafts.
SKF logo