Compact and integrated sealing solutions

SKF has developed new sealing solutions to prevent contamination ingress into the bearing and to provide better lubrication for increasing service life.

ICOS is a ball bearing, equipped with an integrated and compact oil seal. It brings benefits as one closed unit, better seal function and friendly maintenance. ICOS reduces the total bearing sealing application cost as compared to the traditional bearing sealing arrangement.

SKF logo