Start system

In order to protect the starter motor a one way clutch is mounted to safeguard the starter motor. The one way clutch prevents rotation of the motor in reverse direction. Traditionally, the ring gear and the one way clutch are separate units. New solutions by SKF integrate the ring gear with the one way clutch making it a robust single assembly.

Benefits:
  • Reduce noise
  • Increase load carrying capability

Typical applications:

  • SKF One Way Clutch

Solutions

SKF logo