SKF Rocker Arm Bearings

Rocker arm bearing
SKF provides integrated, high performance rocker arm bearings that generate less friction while providing more mileage and longer service life.

  • Compact and light weight designs for low inertia and high speeds
  • Roller slightly relieved at ends to avoid edge stresses depending on application requirements
  • Induction hardened shaft pin
  • Forged rocker arm construction
  • Eight micron crowing generated during honing process on outer ring enables low friction and wear resistance


  • Improves service life and reliability
  • Reduces friction, noise and vibration
  • Cuts assembly costs
  • Enables higher operating speeds
SKF logo