Front fork assembly

In order to guarantee effective breaking and to provide driving comfort, two and three wheelers are equipped with two suspension units in the front fork.
These suspension units serve the purpose of limiting excessive suspension movement; their intended role is to dampen spring oscillations. Suspensions use monitoring of oil and gasses to absorb excess energy from the springs. Spring rates are chosen by the manufacturer based on the weight of the vehicle, loaded and unloaded.

Solutions

SKF logo