Clutch actuation

On most motorcycles the clutch is operated by the clutch lever located on the left handlebar. No pressure on the lever means that the clutch plates are engaged (driving), while pulling the lever back towards the rider will disengage the clutch plates through cable or hydraulic actuation, allowing the rider to shift gears or coast.


Benefits:

  • Integrate clutch pad in the bearing
  • Reduce fuel consumption and CO2 emissions
  • Reduce noise
  • Reduce assembly time
  • Reduce number of components and weight
  • Smooth clutch operation

Typical application:

  • Clutch assembly

Solutions

SKF logo