Optimized bearing solutions

SKF provides customized bearings designs for the specific two and three wheelers applications by optimizing external dimensions, load carrying capacity, internal geometry, cage design, seal design and also metallurgical optimized rings to suit the specific application requirements.

SKF optimized bearings for the transmission applications meet the customer's specific requirements to also control radial clearance, special surface treatments and sealing aspects.

SKF logo