SKF transmission sealing solutions

Hot slab from the caster_111x111 px

SKF has improved seal lip design in new ball bearing series production with new sealing standard and improves sealing properties like:

  • Low friction
  • Speed ability
  • Grease retention
  • Dust exclusion
  • Static and dynamic high pressure water exclusion 
  • Long service life

This is a new generation of bearing seals, which offers more possibilities and a wide range of applications.

SKF logo