Energy efficient bearing

The SKF Energy Efficient (E2) deep groove ball bearing is the first bearing type, in the SKF family of bearings, to represent the new SKF E2 performance class. SKF E2 deep groove ball bearings reduce frictional losses in a bearing by 30% or more when compared to a comparably sized standard SKF bearing. Designed for grease lubricated, SKF E2 deep groove ball bearings also consume less lubricant than comparable SKF Explorer bearings and enable longer bearing service life.
SKF logo