Thin section bearings

Cylinder head of Two and three wheelers engines are quite compact. Thus the  area available for cam shaft mounting is quite less. The ball bearing used in this application is having thin section due to smaller width and outer diameter.

Benefits
  • Reduce vibration
  • Reduce friction
  • Increase life

Typical applications

  • Cam shaft and assembly
SKF logo