Low friction sealed bearings

Low friction deep groove ball bearings from SKF facilitate the 30% plus friction reduction. These bearings are equipped with low friction seals, a low friction grease and a special cage.
SKF logo