SKF StopGo

Integrating the knowledge of bearings and mechatronics, SKF is proud to introduce a unique two wheeler Stop-Start solution which addresses the demand of energy conservation and reduced emissions.

This solution comes as a ready to fit unit which can be assembled with equal ease for both OEMs and as a retrofit for the existing two wheelers in the market.
It's main features are the following:

  • Integrated solution which performs bearing function, speed sensing and Stop-Start simultaneously
  • Customized according to vehicle specifications
  • Platform for developing ABS sensing solution in future
SKF logo