Sprocket carrier sealed bearings

To transfer power from the engine to the rear wheel sprockets or pulleys are used. These are fitted in the rear wheel and facilitate the power by connecting the sprocket or pulley through a chain or belt. Sprocket carriers are fitted with one deep groove ball bearing. SKF low friction sealed bearings with ventilation hole provide low friction and are also easy to assembly.
SKF logo