Integration of mechatronics

Integrated into the bearing unit is a high quality sensor which can communicate a wide range of data:

  • Revolutions per minute
  • Wheel speed
  • Direction of rotation
  • Enabling ABS

The advantage of antilock brakes is well established in the automotive industry; adding efficient data transmission to this safety feature provides value and differentiates your product in the two and three wheelers marketplace.
The integration of SKF sensor technology into bearings provides a compact and reliable solution for the digital displays of two and three wheelers applications:

  • ABS
  • Speed and distance display system
  • Tachometer
  • Direct injection fuel management system
SKF logo