SKF Rocker Arm Bearing Units

Drawing on SKF expertise in bearings and units, sealing technologies, lubrication and application development services, the rocker arm unit with SKF Rocker Arm Bearings provides an efficient solution for valve trains in two and three wheelers. SKF Rocker Arm Bearing Units generate less friction and are extremely robust.

Features:
  • Smooth and accurate valve timing
  • Higher fatigue life
  • Reduced vibration, wear and noise
  • Better grip to adjustment screw
  • Longer life with low friction
  • Optimized weight

Benefits:

  • Improves service life and reliability
  • Reduces friction, noise and vibration
  • Cuts assembly costs
  • Enables higher operating speeds
SKF logo