Customized sealed bearings and units design

Hot slab from the caster_111x111 px

Thanks to SKF large experience in wheel bearings units for car application, SKF is also able to extend this technology for Two and three wheelers with wide range of units for wheel applications.

SKF provides specific integrated unit for motorbike applications in order to provide excellent sealing performance under sever working conditions.

SKF logo