SKF high-capacity cylindrical roller bearings

Higher load carrying capacity and greater reliability

SKF high-capacity cylindrical roller bearings
Conventional full complement cylindrical roller bearings often suffer from frequent starts and stops, since it takes a certain time to build up the lubricant film after each start. SKF Explorer high-capacity cylindrical roller bearings feature a surface finish that quickly promotes the formation of a lubricant film.

To achieve the maximum load carrying capacity of a full complement bearing and the robust performance of a bearing with a cage (no metal to metal contact), SKF developed high-capacity cylindrical roller bearings. Benefits include:
  • Lower energy consumption
  • Increased load carrying capacity vs. standard caged bearings
  • Extended maintenance intervals
  • Lower noise and vibration levels
SKF logo