Sealing solutions

Protection in harsh environments

Wind turbines operating in harsh and remote environments require adequate sealing for each bearing to work optimally. SKF sealing solutions are designed to provide maximum protection against contaminants while containing the lubricant.

The seals are compatible with both grease and oil lubricants and can operate in a wide temperature range.

SKF's high quality seal materials provide:
  • Long service life
  • Reliable operation
  • Limited maintenance

SKF logo