Housings

Reduce maintenance and increase service life

Customized bearing housings for main shaft applications can be modified to fit the frame and shaft dimensions. They can also be painted on request. The housings are equipped with a high quality labyrinth seal, providing:
  • Long service life
  • Reliable operation
  • Limited need for maintenance
For already manufactured housings, pattern equipment and drawings are available. This means shorter delivery time and no additional cost for the pattern equipment.


SKF logo