Main shaft

The most suitable solution for several main shaft designs

Main shaft
Whether functioning in a geared, hybrid, or direct drive design, a wind turbine’s main shaft arrangement must withstand axial and radial loads and operate under harsh, continuously changing conditions.

Depending on the individual requirements of your turbine design, SKF can provide solutions for flexible and rigid main shaft bearing arrangements. For flexible arrangements, SKF provides different self-aligning bearings together with the appropriate housing and sealing system. For rigid bearing designs, the product range is even wider.

Whether you need a single or double bearing rotor support design, SKF expertise can help to identify the most suitable solution including:
  • Bearings
  • Housings
  • Seals
  • Lubrication
  • Condition monitoring
Partnering closely with customers, SKF designs integrated solutions for reliable turbine performance, and simplified installation and maintenance.

Solutions

See the full SKF BeyondZero portfolio

SKF logo