Self-aligning bearing solutions

Reduce nacelle weight and increase turbine reliability

SKF self-aligning bearing system
Improving the performance of wind turbines has typically required design decisions that add weight - and cost - to the nacelle. The SKF self-aligning bearing solution for wind turbine main shafts offers an effective alternative that reduces nacelle weight and production costs, while increasing turbine reliability.

High load carrying capacity

The SKF self-aligning bearing solution for wind turbine main shafts features a spherical roller bearing in the locating position and a CARB toroidal roller bearing in the non-locating position. This combination offers a very high load carrying capacity in a smaller, lighter housing.

More about SKF bearings:

See the full SKF BeyondZero portfolio

SKF logo