Pitch and yaw

Optimizing energy output while reducing operating costs

Pitch and yaw
When it comes to pitch and yaw bearings, there are no out-of-the-box solutions.

SKF slewing bearings can take full advantage of available wind and optimize energy output – while reducing operating costs.

Proprietary SKF calculation tools and finite element analysis can be used to understand the interaction between different parts and optimize the design of the turbine.

Solutions

See the full SKF BeyondZero portfolio

SKF logo