Moving from multi-parameter data logging to condition monitoring in prototypes.

Facts
Published date:
Publication ID: OETD14_07
Author: Andrew Robb
Format: PDF
Enter promo code

Moving from multi-parameter data logging to condition monitoring in prototypes.

The presentation covers some background information on the development history and current status of the Andritz Hydro Hammerfest 1MW tidal turbine installed at the European Marine Energy Centre (EMEC) in Orkney. It then gives a brief overview of the current system of condition monitoring used in the prototype; including what sensor data is collected and how this data is used to determine the condition of the turbine. Recognising the limitations of the current system, ideas for an improved system are discussed, which include better presentation of key multiparameter relationships and data analysis.

SKF logo