Lubrication and contamination effects on bearing life(1)

Facts
Published date: 2010 July 01
Publication ID: EVOL_2010_E3_EN_1
Author: Stathis Ioannides, Antonio Gabelli , Guillermo Morales Espejel
Format: PDF
Enter promo code

Lubrication and contamination effects on bearing life(1)

Bearing life is influenced by many factors. Two of the most important are lubrication and contamination. Through a better understanding of the mechanisms that lead to reduced bearing life, owing to the effects of such factors, we can improve bearing design and operation. In this second part of our two-part series we focus on contamination.

SKF logo