Hot applications run longer with graphite

Facts
Published date: 2013 January 01
Publication ID: EVOL_2013_1_EN_2
Author: Hugo Carlén
Format: PDF
Enter promo code

Hot applications run longer with graphite

For machine applications that combine high temperatures with slow speeds, lubrication can present a real challenge. Through the introduction of SKF DryLube bearings, SKF has products and solutions that employ dry lubricants that overcome many of the problems associated with conventional grease and oil lubrication. Dry lubrication contributes to reliable bearing operation, lower operating costs, reduced machine complexity and less need for maintenance – even at temperatures as high as 350 °C.

SKF logo