Electrical and fire-safe bearings for ventilator motors

Facts
Published date:
Format: PDF
Enter promo code

Electrical and fire-safe bearings for ventilator motors

Variable-air-volume (VAV) systems for complex ventilation projects need a large number of electrical motors for their operation. As a result, bearings in such motor equipment must be able to meet the increasingly high reliability requirements of these essential components of the ventilation system. SKF has continued to develop a suitable range that provides both electrical protection and increased grease-life, as required. Additionally, special bearings, designed to exacting standards are available for fire safe designs to meet the performance requirements of such sophisticated ventilation systems.

SKF logo