Four channel analysis and tri-axial data collection

Facts
Date: 2013
Language: English
Webinar screenshot

Why?

This session discusses the uses, pros and cons of three and four channel data acquisition. For example; the most popular approach to route based data collection is to use a single accelerometer. By using tri-axial accelerometers the data collection time can be radically reduced but there are technical considerations which are explained. The same applies to operating deflection shape (ODS) analysis.
Enter promo code
SKF logo