SKF to supply bearings to Morocco’s national railway operator, ONCF

  • Story

    2017 August 28, 10:00 CET

    SKF has won a three-year contract to supply railway wheelset bearings to the Moroccan national rail operator, Office Nationale des Chemins de Fer du Maroc (ONCF)

    Gothenburg, Sweden, 28 August 2017

    The Moroccan rail operator, ONCF has placed an order with SKF for the delivery of 15,000 railway wheelset bearings over a period of three years for both passenger and freight rolling stock. SKF was chosen because it was the only supplier who could meet the client’s strict technical specifications while being in a position to deliver ready-certified railway bearings on a lead time of just three months.

    The units being delivered to ONCF include SKF's spherical roller bearings (SRBs) which are typically applied as sets of two double-row bearings in a configuration where the two rows of rollers share a common spherically profiled raceway in the outer ring and the two inner raceways are inclined at an angle to the bearing axis. Single spherical roller bearings are also deployed in axleboxes to gain greater design flexibility. In both cases, these bearing configurations are highly tolerant of misalignment and shaft deflection.

    SKF railway certified SRBs have a higher load carrying capacity compared with that of competing products, which is of particular benefit to heavy freight carrying rolling stock applications. Moreover, the new cage design of these bearings ensures higher reliability and longer service life, as well as greater tolerance of the high temperatures and harsh climatic conditions that are typical on this continent.

    Rail development across Africa is gathering pace; in 2015, ONCF became the first rail operator in Africa to take delivery of high-speed trainsets, which will be deployed on its Tanger-Casablanca line.

    Mahdi Sebti, the Paris based Managing Director of SKF's North African operations said: "SKF has longstanding experience of railway engineering and the company's bearings are in use throughout the world, delivering high reliability and long service life under all operating conditions. This new contract with ONCF demonstrates our ability to meet the toughest of specifications while also being ready to react to an exceptionally tight deadline."

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 706 67 28 97; +46 31-337 2897;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2016 were SEK 72 787 million and the number of employees was 44 868.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (6.6 MB)

SKF logo