BCU

BCU
Compact control unit for max. 3 actuators. Individual parameterisation of the motor outputs is available. Medical approved Control unit.

Features and Benefits

  • Over current cut-off (summary max. 10 A)
  • 3 motor outputs (DIN8)
  • Long lifetime > 100 000 cycles
  • First failure safe (with exceptions)
  • Small box
  • Easy plug and play system
  • Overload and over-temperature protection
  • Approved for medical applications
  • Easy to clean
Technical data:
Input voltage
120-230 V AC
Output voltage
24 V DC
Actuator ports (DIN8)
3
Duty cycle (intermittent)
1 min. / 9 min.
IP protection
X4
Approvals
EN 60601-1 / UL 60601-1

Technical datasheet
Operating manual
SKF logo