CAED ANR

CAED ANR
Compact control unit for one actuator with analogical position feedback

Features and Benefits

  • Compact potentiometer control unit
  • Supply voltage 24 V DC
  • Electronic overload protection, factory pre-set at 5 or 9 A
  • LED indication for overload cut out
  • All connections made at front screw terminal
  • Easy installation
CAED ANR technical data
Input voltage
22-28 V DC
Output voltage
24 V DC
Actuator ports (DIN8)
1
Duty cycle (intermittent)
2 min. / 8 min.
IP protection
40

Technical datasheet
SKF logo