CAED

CAED
Compact control unit for one actuator

Features and Benefits

  • Compact ON/OFF control unit
  • Supply voltage 24 V DC
  • Output voltage 24 V DC
  • Electronic overload protection
  • LED indication for overload cut out
  • Easy installation via front screw terminal
  • Cost efficient
CAED technical data
Input voltage
22-29 V DC
Output voltage
24 V DC
Actuator ports (DIN8)
1
Duty cycle (intermittent)
2 min. / 8 min.
IP protection
31
Approvals
EN 50081-1 / EN 50082-1 / EN 60601-1-2

Technical datasheet
SKF logo