Control units

Control units

A large number of control units are available to operate the rotary / linear actuators and telescopic pillars. The control units can have either AC input (100 - 240 V) or DC input.  There are Control unit able to manage single actuator but also CU allowing the connection of up to 6 actuators and several external HMI. There is also a control unit able to operate DC actuators using a battery (power cable is needed to recharge).


Solutions with quicker availability

SKF logo