MCU

MCU
Mobile control unit for controlling max. 2 actuators with battery operation. Medical approved Control unit.

Features and Benefits

  • Over current cut-off
  • Emergency off (red button)
  • Emergency down function
  • Charging system included
  • Independent from mains voltage
  • Suitable for mobile applications
  • Audible signal for low charge condition
  • LED indication for battery charge level
Technical data:
Input voltage
24 V DC
Output voltage
24 V DC
Actuator ports (DIN8)
2
Duty cycle (intermittent)
1 min. / 9 min.
IP protection
X4
Approvals
EN 60601-1 / EN 60601-1-2 / UL 60601-1 / EN ISO 10535

Technical datasheet
Operating manual
SKF logo