CAHB-21E

CAHB-22E Without Middle Housing and with Manual override
CAHB-21E is a solution for medium- and heavy-load applications, is virtually maintenance-free, self-locking and IP 69K/66M. Designed to operate in temperatures from -40 to 85 °C at up to 20% duty cycle, SKF electromechanical actuator CAHB-21E features robust metal gears, high holding force, high speed, mechanical overload protection, manual override option. 
Discover the CAHB-21E series of SKF actuators:
Technical data:
Push/pull loadup to 4 500 N
Ultimate push static loadup to 20 000 N
Ultimate pull static load20 000 N
Speed (full load)up to 50 mm/s
Stroke50 to 700 mm
Voltage12 or 24 V DC
Operating temperature-40 to +85 °C
Type of protectionIP 69K / 66M - with Gore automotive vent

Technical datasheet
SKF logo