CALA 36A

CALA 36A
CALA 36 is a compact 12 or 24V DC actuator, intended for industrial use. The motor and drive spindle are connected in-line through a planetary gear assembly. This makes the compact design suitable in applications where space is restricted.

Features and Benefits

  • Compact
  • Lubricated for service life
  • Corrosion resistant
  • High operating reliability
  • Selection of front attachments
  • Limits switches as accessories
CALA 36A technical data:
Push load
600 N
Pull load
600 N
Speed (full load)
17 mm/s
Stroke
50 to 200 mm
Voltage
12/24 V DC
Operating temperature
0 to +50 °C
Type of protection
IP 44

Technical datasheet

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo