CAP Series

CAP Series
The base for CAP positioning actuator series is the existing CAR linear actuator series and CAT Modular Range with a vast number of possibilities such as motors, front & rear attachments etc. Positioning accuracy and service life is ensured by detecting the position directly on the moving nut and by keeping the moving parts to a minimum.

Features and Benefits

  • Long lifetime
  • Robust and reliable
  • Wide range of components
  • Left and right-hand version
CAP 32 technical data:
Push load
up to 3 500 N
Pull load
up to 3 500 N
Speed (full load)
up to 40 mm/s
Stroke
50 to 700 mm
Voltage
12/24 V DC or 120/230 V AC
Operating temperature
-20 to +50 °C
Type of protection
IP 20/44/54

Technical datasheet
CAP 43A technical data:
Push load
up to 3 000 N
Pull load
up to 3 000 N
Speed (full load)
up to 40 mm/s
Stroke
100 to 400 mm
Voltage
24 V DC
Operating temperature
-20 to +50 °C             
Type of protection
IP 44

Technical datasheet
CAP 43B technical data:
Push load
up to 4 000 N
Pull load
up to 4 000 N
Speed (full load)
up to 52 mm/s
Stroke
50 to 700 mm
Voltage
24 V DC
Operating temperature
-20 to +50 °C             
Type of protection
IP 44

Technical datasheet

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo