CAP43 B

CAP43 B

The base for CAP positioning actuator series is the existing CAT Modular Range coupled with a potentionmeter to provide  position feed-back. Accuracy and service life is ensured by detecting the position directly on the moving nut and by keeping the moving parts to a minimum. This variant is equipped with a ball screw.



Return to linear actuator CAT32 B

Technical data:
Push load 
up to 4 000 N 
Pull load 
up to 4 000 N
Speed (full load) 
up to 52 mm/s 
Stroke 
50 to 700 mm 
Voltage 
24 V DC 
Operating temperature 
-20 to +50 °C              
Type of protection 
IP 44 

Technical datasheet
SKF logo