CAT Series

CAT Series
The CAT modular design concept makes it easy to interchange critical components such as motors, gears, screws, attachments, etc. Custom-built actuators are easily and cost efficiently built from standard parts. The CAT range flexibility makes it suitable for an infinite number of applications.

Features and Benefits

  • Compact
  • Robust
  • Modular
  • Lubricated for service life
  • High efficiency
CAT 33 technical data:
Push load
up to 3 000 N
Pull load
up to 3 000 N
Speed (full load)
up to 40 mm/s
Stroke
100 to 400 mm
Voltage
12/24 V DC or 120/230/400 V AC
Operating temperature              
-20 to +50 °C
Type of protection
IP 20/54/55/44/65

Technical datasheet
CAT 33H technical data:
Push load
up to 1 200 N
Pull load
up to 1 200 N
Speed (full load)
up to 150 mm/s
Stroke
100 to 400 mm
Voltage
12/24 V DC or 120/230/400 V AC
Operating temperature              
-20 to +50 °C
Type of protection
IP 20/54/55/44/65

Technical datasheet
CAT 32B technical data:
Push load
up to 4 000 N
Pull load
up to 4 000 N
Speed (full load)
up to 52 mm/s
Stroke
50 to 700 mm
Voltage
12/24 V DC or 120/230/400 V AC
Operating temperature              
-20 to +50 °C
Type of protection
IP 20/54/55/65

Technical datasheet
CAT 21B technical data:
Push load
600 N
Pull load
600 N
Speed (full load)
8,1 mm/s
Stroke
50 to 300 mm             
Voltage
24 V DC
Operating temperature
N/A
Type of protection
IP X4

Technical datasheet

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo