Ecomag Series

Ecomag series
Ecomag linear actuators enable safe and precise power-driven movement of beds, tables, and chairs for patients in hospitals, clinics, rehabilitation facilities, and home-care settings. These compact and cost-effective systems feature modular design to promote customization for the most demanding application requirements.

Features and Benefits

  • Compact
  • Cost effective
  • Silent operation
  • Control unit can be mounted to the actuator
Technical data:
Push load
up to 6 000 N
Pull load
up to 4 000 N
Speed (full load)
up to 9 mm/s
Stroke
50 to 300 mm
Voltage
24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP X4S

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling

ECOMAG series

SKF logo