FD Series

FD Series
The FD-series combine near-silent operation with robust construction, economy and versatility, making them particularly suited to medical and healthcare applications, such as reclining and massage chairs, as well as for use in industrial automation, safety door control and the powered operation of windows and skylights.

Features and Benefits

  • Cost effective actuator
  • Hall effect sensors for feedback
  • Build in limit switches (factory pre-set)
  • Rear clevis can be turned 90°
  • UL 1004 certification
FD technical data:
Push load
up to 6 000 N
Pull load
up to 4 000 N
Speed (full load)
up to 6,2 mm/s
Stroke
50 to 300 mm
Voltage
24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP 52

Technical datasheet

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo