Magdrive

Magdrive
MAGDRIVE linear actuators combine power with quiet operation in a slender package ideally engineered for medical applications such as lifters and similar equipment. Their unique and efficient gear technology delivers high push force capabilities and significantly reduced noise levels. A robust design promotes long service life without requiring maintenance.

Features and Benefits

  • Compact
  • Cost effective
  • Silent operation
  • Control unit can be mounted to the actuator
Magdrive technical data:
Push load
6 000 N
Pull load
up to 6 000 N
Speed (full load)
8,5 mm/s
Stroke
50 to 700 mm
Voltage
24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP X0/X4S

Technical datasheet
Operating Manual

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo