Matrix series

Matrix series
The Matrix series includes powerful AC and DC actuators. They run very quietly, take up little space and can be installed at virtually every angle in vertical or horizontal position. The series is medical approved and can be supplied as a full system with control, operating units and accessories.

Features and Benefits

  • Synchronization possible
  • Silent operation
  • Full system with control, operating units and accessories

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling

Product overview


Dynamic LoadSpeedVoltage
MAX 1up to 4 000 Nup to 12,7 mm/s24 V DC
MAX 3up to 8 000 Nup to 12,7 mm/s12/24 V DC
MAX 6up to 8 000 Nup to 13 mm/s120/230 V AC
Click on the picture below for product technical datasheet and 3D models
SKF logo