Runner

Runner
The Runner is a very compact, high performance actuator, targeting high load applications. The series is medical approved. The system includes a single fault safe control unit for up to 3 actuators as well as corresponding accessories.

Features and Benefits

  • High push/pull force
  • Compact design
  • Silent operation
  • Back-up nut as standard
  • High safety factor
Technical data:
Push load
up to 12 000 N
Pull load
up to 8 000 N
Speed (full load)
up to 8 mm/s
Stroke
50 to 500 mm
Voltage
24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP X4/X6S

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo