SJ Series

SJ series
SJ Series linear actuators provide ideal repetitive-motion solutions for AC-powered applications. They can perform reliably and efficiently in a wide range of motion-driven equipment and devices functioning in settings from healthcare to office.

Features and Benefits

  • Motor with thermal protection (+120±5 °C)
  • Acme screw
  • Self-locking
  • Integrated limit switches
  • Gear box (metal)
  • Potentiometer for feedback
  • UL 1004/UL 60601-1* certification

*only as an option for SJ35 and SJ45

SJ technical data:
Push load
up to 5 000 N
Pull load
up to 5 000 N
Speed (full load)
up to 6,6 mm/s
Stroke
100 to 600 mm
Voltage
115/230 V AC
Operating temperature
+10 to +40 °C
Type of protection
IP 52

Technical datasheet

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo