SRSA, SVSA, SLSA

Electric cylinder SRSA SVSA SLSA group
SRSA
SKF cylinders using SKF planetary roller screws are expanding the limits of linear cylinders. They are designed for long life, high acceleration and high force applications.

Features and Benefits

  • The power of hydraulics
  • The speed of pneumatics
Technical data:
Nominal force
up to 225,5 kN
Linear speed
up to 1 500 mm/s

Typical applications

  • Pulp and Paper
  • Factory Automation
  • Oil & Gas
SKF logo