CRAB 05

CRAB 05
CRAB 05 gives a very compact rotary actuator with high static load capacity.
Suitable applications are adjustments and/or tilting, where limited space and/or high stiffness is important.   
CRAB 05 is designed to be easy integrated and give a cost effective solution in OEM applications.

Features and Benefits

  • Multiple output shafts
  • Multiple motor options
  • Small and compact
CRAB 05 technical data
Max. dynamic output torque
100 Nm
Max. dynamic input torque
4,4 Nm
Max. radial force
200 N
Efficiency factor
30 to 40 %
Max. input speed
300 rpm
Gear ratio
56:1 to 57:1

Technical datasheet

Typical applications

  • Oil & Gas
  • Medical
SKF logo