CRAB 17

CRAB 17
CRAB 17 offer variations of output shafts and a wide range of motor options.
It offers a small dimensions and high torque compared with a normal gear.
Motors is available with for 12, 24 or 90 VDC , 110 or 220VAC.

Features and Benefits

  • Multiple output shafts
  • Multiple motor options
  • Small and compact
CRAB 17 technical data
Max. angular speed
180 °/s
Efficiency factor
50 %
Max. axial load
5 000 N
Max. tilt moment
100 Nm
Temperature range
-20 to +60 °C

Technical datasheet

Typical applications

  • Oil & Gas
  • Medical
SKF logo