CPI

CPI image
CPI
TELEMAG CPI is a very stable, strong and robust pillar for the height adjustment of industrial workstations. Typical customer applications are assembly lines, packaging tables, monitoring rooms or call centers. Due to increasing productivity, flexibility and speed in production lines adjustable workstations become more and more important. This trend is also supported by new regulations for health and safety which require ergonomic workstations.

Features and benefits

  • Fast movement
  • Robust and stable
CPI technical data
Push load
1 000 - 4 000 N
Pull load
1 000 - 4 000 N
Speed (full load)
31 - 11 mm/s
Stroke
200 to 700 mm
Voltage
24 V DC
Operating temperature
+10 to +40 °C
Type of protection
30

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo