NEW CPMT

For medical procedure equipment

CPMT
Combining low installation height with high lifting range and high load capacity, the SKF Telescopic pillar for medical procedure equipment (series CPMT) improves accessibility for patients without compromising total extended height for clinical procedures.

This three-section telescopic pillar  offers stiff, reliable performance for surgical tables, procedure chairs and mobile C-arm imaging tables.

Features and benefits:
  • Low retracted height for better patient accessibility
  • High stroke range for more positioning flexibility 
  • High load capacity to support higher patient weights 
  • High speed for better clinical efficiency 
  • Tested reliability at typical equipment load and lifetime 
  • High degree of design flexibility (Fig. 1)(Fig. 2)
  • IEC 60601-1:2005 plug and play solution


Technical data:
Push load
up to 6000 N
Pull load
up to 4000 N
Static load (push)
max 15000 N
Retracted length (min)
320 mm
Dynamic bending moment
up to 1400 Nm
Speed
34 mm/s
Stroke
300 to 600 mm
Voltage
24 to 30 V DC

Technical datasheet

Operating manual
SKF logo